- Pre-terminated cables in lengths up to 100 feet
- Available in plenum and non-plenum rated
- Automatically included as part of the QuicKit
Greengate
GGRJ45-03-G
Specifications
Product Description
Brand Name | Greengate |
Family | GGRJ45 - Pre-terminated RJ45 Cable |
Description | RJ45 cables 3 feet |
Product Details
Lamp Type | N/A |
UPC | 080083657018 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 24VDC |
Product Weight | 0.3 |
Case Quantity | 1 |
Pallet Quantity | 1120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |