- Simple to use personal remote
- Personalize the scene buttons with your ON/OFF and dimming needs
- Program Auto ON Lighting Scene
- Handheld scene control
Greengate
HHPR-RC-PK - Room Controller Personal Remote
Overview
The Room Controller Personal Remote is a handheld tool that provides the user the ability to individually control relays, dimmers and scenes. It also allows programmability of the individual scene buttons that can be packaged/configured to create Scene Wallstations. Each scene button can be programmed with user specified load ON/OFF and dimmer settings. Using the Room Controller Personal Remote (HHPR-RC) and daylight sensor (DSRC-FMOIR) the user can define up to six scenes and save them into the Room Controller to be recalled later from the Scene buttons or the Personal Remote.