- RJ45 connection
Specifications
Product Description
Brand Name | Greengate |
Family | DSCM-FMOIR - Room Controller/DLVP Cat5 Daylight Sensor and Remotes |
Description | 24V DC Handheld Daylight Sensor Programming Remote Greengate |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083656974 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 24VDC |
Product Weight | 0.3 |
Case Quantity | 1 |
Pallet Quantity | 1120 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |