Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

OCC-RJ45 - Input/Output Cat5 Low Voltage Sensor Coupler

  • Input/Output integration to Room Controller
  • Egress or HVAC integration based on room occupancy junction box
  • Allows connection of standard switchpacks
OCC-RJ45 - Input/Output Cat5 Low Voltage Sensor Coupler

OCC-RJ45 - Input/Output Cat5 Low Voltage Sensor Coupler

Overview

The Input/Output Device (OCC-RJ45) provides connection of any Greengate low voltage occupancy sensor, or other low voltage maintain closure, to the Room Controller or DLVP power module to define the occupancy state of the space. The OCC-RJ45 also can be used as an output to the HVAC system, third party systems or Switchpacks based upon room occupancy status.

Stock Catalog Number (1)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
OCC-RJ45
Lamp Type
N/A
Mounting
Wall Mount
Voltage rating
24V
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?