- Outdoor light level sensor in weatherproof housing
- Provides contact closure input when light level drops below threshold
- Extended temperature range for outdoor operation
Greengate
PPS-5
Specifications
Product Description
Brand Name | Greengate |
Family | PPS-5 - Outdoor Contact Input Photosensor |
Description | OUTDOOR CONTACT INPUT PHOTOSENSOR |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083598168 |
Amperage Rating | 10A |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 24VDC |
Product Weight | 0.35 |
Case Quantity | 50 |
Pallet Quantity | 900 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |