- Supplies network lighting control panels with analog input
- Indoor and outdoor ranges
- Wide and narrow sensing heads
- Color compensating
- Light level readings and thresholds available panels on the network
Greengate
DLC-PD-DIM
Specifications
Product Description
Brand Name | Greengate |
Family | DLC-PD / PC - Analog Photosensor |
Description | Indoor Analog Photodiode Sensor, 10V |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083282432 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 12VDC |
Product Weight | 0.19 |
Case Quantity | 200 |
Pallet Quantity | 800 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |