- Interface from TCP/IP to RS-232 – Allows data exchange between Keeper Enterprise, Greengate programming software application, and Greengate panels.
- TLS and SSH Protocols support – Encrypting data before sending it over the network.
- Intuitive web-based configuration page – Allows installer to easily customize the devices settings based on the network requirements.
- 120 VAC wall transformer – External power source to power the EIM.
Greengate
EIM - Ethernet Interface Module
Overview
The Ethernet Interface Module (EIM) provides secure serial-to-ethernet data transmission to enable data exchange between Keeper Enterprise, Greengate programming software application, and the Greengate panels. The device supports the SSL and SSH protocols, which work by encrypting data before sending it over the ethernet network.