Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

LDCM - Linear Dimming Control Module

  • Dims ELV only fixtures with 0-10V
  • Simple Installation
  • Direct J-Box Mount
  • Auto-Sensing Voltage Switch
  • 450W @120V, 1000W @277V
  • Plenum Rated
  • One LDCM per fixture run
LDCM - Linear Dimming Control Module

LDCM - Linear Dimming Control Module

Overview

Linear Dimming Control Module Plenum Rated (LDCM-PL) takes a 0-10V dimming signal and converts it to an ELV dimmed output for up to 1000W with a 277V load and 450W on a 120V load. The LDCM-PL is rated to directly mount to a junction box in a plenum space for easier installations and to meet building requirements.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?