- 2 or 3-wire dimmer with 0-10V control input
Specifications
Product Description
Brand Name | Greengate |
Family | PD216 - Forward Phase Dimmer |
Description | 2 Circuit 20A 120V Power Dimmer. |
Product Details
Lamp Type | N/A |
UPC | 080083190416 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 120V |
Wattage | 3840W |
Product Weight | 3.0 |
Case Quantity | 1 |
Pallet Quantity | 50 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |