- Capable of mixed load voltages (120/277/347 VAC) and mixed sources
- Manual and programmable control of each relay
- Capable of controlling receptacle loads
- Normally open, latched and two pole serial relays available
- 30 Amp relays one used on all 20A relay cards to extend relay life
- UL listed – UL 916 standard, RS-232 port and RS-485 network standard
- NEMA 1 enclosure
- Time schedules with astronomic clock, Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
SSRC NO
Specifications
Product Description
Brand Name | Greengate |
Family | CKT - ControlKeeper Touchscreen |
Description | Serial Standard Relay Card, normally open |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283231 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |