Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 24, 2025

CKT - ControlKeeper Touchscreen

  • Capable of mixed load voltages (120/277/347 VAC) and mixed sources
  • Manual and programmable control of each relay
  • Capable of controlling receptacle loads
  • Normally open, latched and two pole serial relays available
  • 30 Amp relays one used on all 20A relay cards to extend relay life
  • UL listed – UL 916 standard, RS-232 port and RS-485 network standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock, Occupant warn-off and overrides
  • Prioritization and masking of switch inputs, schedules, and remotes
CKT - ControlKeeper Touchscreen

CKT - ControlKeeper Touchscreen

Overview

The ControlKeeper TouchScreen network lighting controlpanel is a cost effective specification grade lighting control system. Control up to 48 relays per panel. Network up to 254 ControlKeeper panels for a state of the art lighting control system. 16, 32, or 48 relay models available.

Resources

Find product variations

Other products you might be interested in