- Integrated breakers and relays in a single, space saving enclosure
- True real-time power metering relay panel
- Capable of controlling receptacle loads
- Individually replaceable relays with arc suppression technology
- Programming stored in non-volatile memory
- 30 Amp relays are used on all 20A relay cards to extend relay life
- NEMA 1 enclosure, 0-10V inputs, onboard ethernet port
- Time schedules with astronomic clock
- Occupant warn-off and overrides
- Prioritization and masking of switch inputs, schedules, and remotes
Greengate
9- ControlKeeper MB - CKMB
Overview
ControlKeeper M with Breakers network lighting control panels are scalable to any size application. The large view color touchscreen permits entire network programming and monitoring for complete system control and integration. Control up to 48 relays per panel with integral circuit breakers, as well as discrete inputs for occupancy sensors, low voltage switches and other input devices. ControlKeeper M with Breakers network panels are designed for intuitive programming, and monitoring of the relays. The relays automatically sense the optimal time to switch lighting loads.