- Support for up to four 0-10V dimming ballast outputs
- Capable of controlling receptacle loads
- 4 single pole or 2 two pole serial relays
- Open or closed loop control algorithms
- UL listed – UL 916 standard
- NEMA 1 enclosure
- Time schedules with astronomic clock
- Prioritization and masking of switch inputs, schedules, and remotes
- Occupant warn-off and overrides
Greengate
CK4A - Control Keeper
Overview
The ControlKeeper 4A network lighting control panel is a cost effective specification grade lighting control system packed with plenty of standard features. Control up to 4 relays per panel with optional support for up to 4 0-10V dimming ballast control outputs. Network up to 254 ControlKeeper panels for a state-of-the-art lighting control system. Electrically held normally open, mechanically latched and two pole relays available. RS-232 port and RS-485 network standard.