- RJ45 connection
Specifications
Product Description
Brand Name | Greengate |
Family | DLVP Programming Remote |
Description | DLVP Programming Remote. |
Product Details
Lamp Type | N/A |
UPC | 080083190430 |
Amperage Rating | N/A |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.133 |
Case Quantity | 100 |
Pallet Quantity | 1500 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |