- Converts line voltage AC to Class 2 low voltage circuits
- UL924 emergency option available
- Plenum rated and passively cooled
- Integrated pass-thru Class 1 wiring compartment
- Demand response, time clock, and alert mode integration
- Simple DIP switch configuration
- Over 2000 sq ft of LED lighting and controls from single power module
- Supports up to three manual control zones
- Supports integrated or external sensors
- Centralized maintenance and configuration
Greengate
DLVP - Low Voltage Power Module (LVPM)
Line-voltage in. Low-voltage out.
Instead of pulling line-voltage to low-voltage transformers installed every few feet, bring line voltage to the DLVP power module and pull pre-terminated, low-voltage cable to every fixture, sensor, control, and receptacle control in a space. Available in 2 power levels (300 and 600W), UL924 listed, and pre-assembled, DLVP delivers out-of-the-box, “plug and play” code compliance.
Ideal for these spaces:
Save up to 20% on Total Installed Costs
No more struggling to find qualified electrical labor for your job site. No more waiting weeks for commissioning teams. No more compliance woes. Eliminate costly project delays with our groundbreaking Distributed Low-Voltage Power System and cut ties with complexity.
Save Materials. Minimize Safety Risk.
Still wrestling with conduit and Class 1 wiring? There’s no need with LED fixtures with low-voltage Class 2 pre-terminated cables. Not only does this save you time and materials – it helps create a safer project site. A low-voltage infrastructure carries less liability, keeping your employees safer and giving you peace of mind.
Integrated UL924 Compliance
Take the guess work out of meeting UL924 lighting codes. The DLVP power module allows installers the option to connect both normal power and emergency power. In the event of a loss of power, all fixtures plugged into the Emergency Output will be forced to FULL ON. Once normal power is restored, the fixtures will resume normal dimming strategies.
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!