- PIR and Ultrasonic ceiling sensor
- 8-12ft mounting height
- Operating temp 32-104 degrees Fahrenheit
- Indoor only
- 35mA power consumption
Greengate
OSC-DT-2000
Specifications
Product Description
Brand Name | Greengate |
Family | OSC-DT Dual Tech Ceiling Occupancy Sensor |
Description | 2000sq ft coverage Dual tech ceiling sensor |
Product Details
Lamp Type | N/A |
UPC | 080083259250 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 24VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 840 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |