- Replaces separate transformers and relays
- Zero-crossing circuit provides increased durability
- Capable of switching up to 20 amps
- Rated for Ballast, Tungsten and Motor Loads
- Suitable for Plenum use
Greengate
SPRC-R-20-120
Specifications
Product Description
Brand Name | Greengate |
Family | Switchpack - Receptacle Rated |
Description | Switchpack CAT5 Recp Rated 20A 120V - Bulk10. RJ45 for Room Controller and DLVPClass 2, LPS. 120 VAC 50/60Hz. |
Product Details
Lamp Type | N/A |
UPC | 080083718191 |
Amperage Rating | 20 |
Mounting | Ceiling Mount |
Voltage Rating | 120 VAC |
Product Weight | 1.15 |
Case Quantity | 10 |
Pallet Quantity | 720 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |