- Click & Go ready, RJ45 connection
- Capable of switching up to 20 amps
- Suitable for Plenum installations
- Rated for Ballast, Tungsten, and Motor Loads
- Mounts directly to junction box
Greengate
Switchpack - Receptacle Rated
Overview
The Receptacle Rated Switchpack includes a 20A relay for ON/OFF control of connected outlets. The Receptacle Rated Switchpack connects to the Greengate Room Controller, DLVP power module, or any standard Greengate Occupancy Sensor. This powerpack provides energy-efficient control of receptacles.