- 0-10V Dimming
Specifications
Product Description
Brand Name | Greengate |
Family | OSW/VSW-D-010 - Dual Tech 0-10V Sensor Dimmer 120/277V |
Description | Vacancy Dual Tech 0-10V Wall Switch Sensor, 120/277VAC, White |
Product Details
Lamp Type | N/A |
UPC | 080083816019 |
Amperage Rating | 7.9A at 277V |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 960W/2200W |
Product Weight | 0.85 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |