- 0-10V Dimming
- PIR and Ultrasonic Occupancy Sensing
- Daylight Harvesting
- Title 20 Compliant
- LED indicator to provide motion and configuration feedback
- Build-in surge and zero cross protection for longer life
- Adjustable low-level and high-level trim settings
- Neutral wire required for installation
Greengate
OSW-D-010-W
Specifications
Product Description
Brand Name | Greengate |
Family | OSW/VSW-D-010 - Dual Tech 0-10V Sensor Dimmer 120/277V |
Description | Dual Tech 0-10V Wall Switch Sensor, 120/277VAC, White |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083816071 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 120/277V |
Wattage | 960 W/2200 W |
Product Weight | 0.85 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |