Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fifth Light

Lighting Control Panel

  • Modular design supports many types of cards and interfaces
  • Web based user interface allows management from a variety of devices
  • Factory assembled and pre-wired to allow easier installation
  • LED diagnostics indicators and built-in commissioning node
Lighting Control Panel

Lighting Control Panel

Overview

Fifth Light’s Lighting Control Panel (LCP) is used to control and operate all lighting devices using Digital and Addressable Lighting Interface (DALI) and low-voltage analog signals. It houses the lighting controller, lighting management software and various types of lighting interface modules. Modular design capable to support up to 32 DALI Bus Cards, 48 Digital input cards and 9 Analog Input interfaces hence providing lighting engineers and contractors the flexibility and scalability needed to support all sizes and types of lighting applications, i.e. from small or large facilities, fluorescent to LED, local to networked architecture. Intuitive web based user interface allowing users to manage their lighting system from different computing platforms (desktops, laptops, smart phones, tablets) with access the lighting control network. Factory assembled and pre-wired Lighting Control Panel ready to be installed by the electrical contractor with minimal wiring and eliminating non-valued added on-site panel assembly and wire termination work. LED diagnostics indicators and built-in commissioning mode allowing contractors to easily test and commission the DALI Bus hence reducing the overall commissioning time of a DALI based lighting management system. Built to operate as a local Lighting Control Panel or as part of a distributed lighting control network with multiple lighting control panels and a Central Server Unit for a centralized management of large lighting control system.

Want to purchase this product?

Interested in email updates?

Need more information?