- Integrated two wire communication interface
- All device settings are programmable through software
- Create virtual groups for flexible configurations and controls
- Draws power from communications bus to simplify wiring
- Fits standard single or multi-gang NEMA wall box
- Decorator style wallplates included
Fifth Light
FDW-2TLB-RL-W
Specifications
Product Description
Brand Name | Controls |
Family | FDW Digital Wallstation |
Description | Standard Digital Wallstation, 2 Small Buttons, No Raise/Lower/ON/OFF, Standard Engraving, Ivory |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083199785 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 9.5-22.4 Vdc |
Product Weight | 0.4 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |