- Narrow 2.5" architectural width
- High Impact Polycarbonate Lens
- Damp Location Standard, Wet Location Optional
- Available in a variety of paint finishes
- Optional NSF Rating
- Up to 4100 Lumens in 4ft length
- Efficacy up to 106 lm/W
Fail-Safe
HVSL2 High Abuse 2" Wide, Surface
Overview
The Fail-Safe HVSL2 combines an architectural aesthetic with high abuse strength. With the ability to mount on the wall and ceiling, in a corner, or pendant mount from a chain or ceiling, the HVSL2 is highly versatile in where it can be used. Available in multiple lengths from 2ft to 8ft, the HVSL2 can be configured to meet a wide variety of needs.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More