Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

CFA Cleanroom Surface

  • Suitable for Class 100 (ISO5-8)
  • Extruded aluminum housing, painted matte white
  • Steel endplates secured with 4 flush screws each end
  • Die-cust endplate gasket for tight seal
  • Available 2000K, 3000K, 3500K, 4000K, 5000K
  • Available green, red, or amber LED
  • Ribbed opal lens, internal prisms, for easy wipedown
  • Removable modular power tray for ease of installation
  • Custom colors available
CFA Cleanroom Surface

CFA Cleanroom Surface

Overview

Designed for use in vertical, laminar flow cleanrooms. Corrosion resistant extruded aluminum housing, enclosed and gasketed. 2"W x 6"H to match a 2" T-bar system. Opal acrylic lens with internal ribs, for easy cleaning. Removable power tray for easy install and maintenance.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?