Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 19, 2024

Replace with FLD6C 6" Downlight Sealed/Medical & Vandal Resistant

Fail-Safe

FLD6B Downlight, 6", Sealed & High Abuse

  • Bottom lens, bottom trim ring, or open styles
  • Bottom lens thickness up to 0.375"
  • Polycarbonate, acrylic, or glass lenses
  • Stainless steel, countersunk screws
  • Low glare for visual comfort
  • Variety of reflector finishes
  • Wet location standard
FLD6B Downlight, 6", Sealed & High Abuse

FLD6B Downlight, 6", Sealed & High Abuse

Overview

6 inch LED recessed downlight designed for vandal resistant or sealed / medical applications. Lumen packages from 1000 - 7000 lumens with color temperatures of 2400K, 2700K, 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology. Choose from an open reflector, or an enclosed version with a bottom lens or a bottom trim ring with lens. Available with lens thicknesses up to 0.375", with standard or tamper-resistant stainless steel countersunk screws.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?