- 5 lens options add visual interest to the space – designer delight!
- Clear bottom lens provides a tight seal, to protect against dust, debris, and water ingress. IP66 rated
- Clear polycarbonate bottom lens offers IK10 impact resistance rating; ideal for use in behavioral health applications
- Clear bottom lens enables an NSF compliance for easy wipedown / cleaning -- also for use in food service, food prep, and food processing applications
- Clear bottom lens provides an ISO5 cleanroom rating; ideal for sterile environments (cleanrooms, labs, pharmacies, pharmaceutical and electronics manufacturing)
- Options to meet Trade Agreements Act requirements
Fail-Safe
AID ArcMED InDepth, Recessed
ArcMed Sealed InDepth
FailSafe ArcMed Sealed InDepth allows for the use of the stylish InDepth luminaire in complex environments such as behavioral health, sterile environments, healthcare, food service/processing/prep, and general wet location environments. Sealed clear bottom lens provides physical protection and also provides dust and water ingress protection.