- Steel, aluminum, or stainless steel housing and end plates
- Opal clear polycarbonate lens, lifetime warranty
- 4" nominal width
- 1', 2', 3', 4', and 8' lengths
- Continuous row utilziing end KOs
- Pendant mount available
- Integral or external occupancy sensor, mounted to end mount box
- Damp location standard, wet location under covered ceiling available
Fail-Safe
HVSL4 High Abuse, 4" Wide, Surface
Overview
Fail-Safe HVSL4 combines beauty and robustness in a small scale design. Steel end caps and steel body provides strength while an extruded linear ribbed polycarbonate lens obscures the LED image and spreads light evenly. Ideal for areas where the need for aesthetics and protection from vandalism are critical. Perfect for schools, mental health facilities, hospitals, corridors, dormitories, public rest rooms, common areas, and transit stations
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More