- Take advantage of our patented WaveStream technology with AccuAim optics
- Aesthetically pleasing luminaire for use in high abuse, medical, wet location, and sterile applications
- Quick and easy cleaning and wipe-down
- Wet location standard, IP65 standard for dust and water ingress protection
- Clear polycarbonate bottom lens for use in behavioral health applications
- ISO5-8 (Class 100) listed for use in cleanroom applications, or sterile environments
Fail-Safe
ENV/ENW/ENC Encounter, Sealed/High Abuse, Recessed
Overview
A sealed recessed Encounter luminaire is accomplished by precisely adhering a clear lens to the fixture bottom. Wet location under covered ceiling standard. Choose from a variety of clear lenses - acrylic or polycarbonate. IP66 standard, NSF listed, Class 100 rated (ENC)