- IP66 rated, NSF rated
- Overlapping and inset doors
- 1x1, 1x2, 1x4, 2x2, 2x4 sizes
- Recessed grid and flange
- Flange fixture fits into grid ceiling
- Seam welded, free of holes
- Wet location under covered ceiling listed
- Steel, aluminum, stainless steel available
- Swing out brackets for easy install in hard ceilings
Fail-Safe
CLP Cleanroom Premium, Recessed & Surface
Overview
Fail-Safe's CLP LED sealed enclosure recessed luminaire is available with overlapping and inset doors. Available in 1x1, 1x2, 1x4, 2x2, and 2x4 sizes, the CLP fixtures are Class 100 rated, ISO Class 5-8, IP66 compliant, and NSF rated.