- Full bottom lens for easy wipe down
- Inset piano hinge door, or aircraft cable attachment
- Fully gasketed for wet location listing
- Extruded aluminum door with clear bottom lens
- Acrylic and polycarbonate bottom lens
- Bottom lens thickness up to 0.250"
- Acrylic diffuser (basket) for style and efficiency
- Tamper-proof hardware optional
Fail-Safe
SGI Sealed & Gasketed, Recessed, Troffer
Overview
Fail-Safe's fully lensed SGI LED is available in 2x2, 2x4, and 1x4 sizes. Wet location is available, up to 3/8" thick clear polycarbonate and tamper proof screws make the SGI LED ideal for vandal resistant applications such as detention centers, psychiatric wards, mental health facilities, public gathering areas.