- Opal or clear polycarbonate lens
- 8" and 12" width
- 2', 4', and 8' lengths
- Continuous row utilziing end KOs
- Pendant mount available
- Integral occupancy sensor or external occupancy sensor
- Damp location standard
Fail-Safe
HVSL8-4-LD4-2STD-40-UNV-C-EDC1
Specifications
Product Description
Brand Name | Fail-Safe |
Family | HVSL8/12, High Abuse, 8" & 12" Wide, Surface |
Description | Harmony Vandal Resistant Linear Steel LED, 2 LED Rows, Standard Output, 4000K, Clear Lens |
Product Details
Lamp Type | LED |
UPC | 080083753505 |
Amperage Rating | 0.591 |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 67W |
Product Weight | 11.0 |
Case Quantity | 1 |
Pallet Quantity | 30 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |