Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

HVSL8/12, High Abuse, 8" & 12" Wide, Surface

  • Opal or clear polycarbonate lens
  • 8" and 12" width
  • 2', 4', and 8' lengths
  • Continuous row utilziing end KOs
  • Integral occupancy sensor or external occupancy sensor
  • Damp location standard
HVSL8/12, High Abuse, 8" & 12" Wide, Surface

HVSL8/12, High Abuse, 8" & 12" Wide, Surface

Overview

Fail-Safe HVSL provides style with strength. Steel end caps and steel body provides strength while an extruded linear ribbed polycarbonate lens obscures the LED image and spreads light evenly. Ideal for areas where the need for aesthetics and protection from vandalism are critical. Perfect for schools, mental health facilities, hospitals, corridors, dormitories, public rest rooms, common areas, and transit stations

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (2)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?