- 1 or 2 LED light bar
- Type 2 or Type 5 distribution
- Stainless steel construction
- IP66 rated
- 50C ambient rated
- Tempered glass, acrylic, or polycarbonate lens
- Polycarbonate junction box
- Optional 316 stainless steel construction
- Optional aluminum construction
Fail-Safe
FA1 Harsh Environment, Surface
Overview
The fully sealed, stainless-steel FA1 LED luminaire features the patented, modular LED LightBAR technology. Available in 1- or 2- LightBar configurations - Type 2 and Type 5 distributions. IP66 ingress protection rating and 50°C ambient rating ensures trouble-free operation in a variety of complex, non-hazardous applications such as food-processing, marine, waste-water treatment, heavy manufacturing, car washes and general wash-down areas.