- Available 1' to 4' lengths, in 1' increments
- 750 nominal lumens per linear foot
- Acrylic and polycarbonate shielding choices
- UCLV With captive lens, and tamper resistant hardware standard
- stainless steel and aluminum construction
- UL listed for damp locations
- Anti-microbial paint available
Fail-Safe
UCL / UCLV Undercabinet, Standard & High Abuse
Overview
The UCL and UCLV provide effective LED task lighting in many environments. Steel, stainless steel or aluminum construction for years of trouble-free operation. 1', 2', 3', or 4' length for use in a variety of confined spaces. UCL utilizes solid front design with lift-and-shift lens. UCLV, with its solid front design, incorporates a captive lens with 4 screws to secure the cover to the housing.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More