Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Fail-Safe

FFL LED Floodlight

  • 4 lumen packages
  • Wet Location
  • IP66
  • NEMA 4X
  • Steel mounting yoke standard
  • Slipfitter accessories for mounting flexibility
  • 3000K, 5600K color temperatures
  • Visors and wire guards available
  • 120v-480
FFL LED Floodlight

FFL LED Floodlight

Overview

Fail-Safe FFL Luminaires are designed to provide efficient, crisp, white light to illuminate the desired space. Choose from four lumen packages to meet your desired footcandle levels. Visors are available for glare control and when light trespass is critical. Wireguards provide additional security. Slipfitters available to facilitate mounting. UL/cUL listed for wet locations, and IP66 rated.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?