Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Fail-Safe

FLL LED Low Bay

  • 1600 delivered lumens
  • Wet Location
  • IP66
  • NEMA 4X
  • Up to 55C ambient
  • Pendant, ceiling, wall, or stanchion mount
  • 3000K, 5600K color temperatures
  • Bottom glass enclosure
  • 120v-277v
FLL LED Low Bay

FLL LED Low Bay

Overview

Fail-Safe FLL is designed to provide full-spectrum, crisp, white light for illumination at lower mounting heights. Choose from warm white 3000K or cool white 5600K, with 70% lumen maintenance at 50,000 hours. Mounting flexibility includes pendant, wall, ceiling, and stanchion. UL/cUL listed for wet locations, NEMA 4X, and IP66 rated.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?