Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Fail-Safe

FHL LED High Bay

  • 5 lumen packages
  • Wet Location
  • IP66
  • NEMA 4X
  • Up to 55C ambient rating
  • Pendant, ceiling, wall, or stanchion mount
  • 3000K, 5600K color temperatures
  • Bottom glass enclosure
  • 120v-480v
FHL LED High Bay

FHL LED High Bay

Overview

Fail-Safe FHL Luminaires are designed to provide full-spectrum, crisp, white light with a true IES Type V distribution. Five versions of the FHL Series are available, providing ideal solutions for a widerange of applications. Mounting flexibility includes pendant, wall, ceiling, and stanchion. UL/cUL listed for wet locations, and IP66 rated.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?