- Prismatic acrylic, polycarbonate or tempered glass on fixture side
- Clear polycarbonate or clear tempered glass on environmental side
- Stainless steel tamper-resistant Torx® screws with center pin reject
- Die-formed 12-16 ga. CRS body with continuous welded and ground ends
- Lens secured by vertically adjustable internal CRS hold-downs
- Continuous, concealed piano hinge
- One-piece, CRS door frame with die-formed edges
- Standard Class P, CBM/ETL ballast
- UL listed, CSA certified, standard wet label
Fail-Safe
FMSC Clamshell Surface Confinement
Overview
The Fail-Safe FMSC combines maximum security construction features with energy saving technology. This surface mounted luminaire utilizes a fastener to maximize impact resistance and prevent unauthorized fixture penetration. Ceiling mount, UL/cUL listed for damp locations. The FMSC is ideal for confinement/security applications. Suitable for use in inmate cells, psychiatric wards, secure corridors and general population areas.