- Ideal when a surface troffer is needed with vandal resistant features
- Less than 4' deep to minimize obstructions at lower mounting heights
- Flat steel door frame secured to housing with tamper resistant screws
- Spring loaded steel latches and safety-lock T-hinges standard
- Six tamper-resistant screws optional (6S)
- 0.140", 0.187" or 0.375" thick impact resistant shielding standard
- T-grid, slot grid, and flange (hard-lid) ceiling compliance
- Up to six T5 or T8 lamps in cross section
Fail-Safe
2VRM & VRM Surface Vandal Resistant
Overview
The Fail-Safe VRMC, VRM and 2VRM Series fluorescent luminaires combine a low profile, surface modular design with the latest in energy-efficient technology. The energy saving ballast complies with Federal Energy Efficiency Standards, while a dihedral-recessed top allows for cooler operation. Other features include a die-formed housing, surface or stem mounting (single or continuous row), full seam-welded corners and a Quadra-sealed flat white steel door with mitered corners. The series are UL listed and CSA certified.