- Clean rooms, pharmaceutical manufacturing and food processing
- IP65 rated
- 20-gauge steel housing with tightly butted seam-welded sealed end caps
- Two braided, stainless-steel cables on side of door provide hinging
- Inset door, powder coat painted white. Several material choices
- Standard white, silicone gasketing around perimeter of lens and door
- Gasketed access plate allows connection of vapor-tight conduit fitting
- T5, T8 and biaxial lamps
- F209E Class 100–100,000 and ISO Class 5–8
Fail-Safe
CRS Surface Cleanroom
Overview
The CRS is designed to meet the toughest requirements in clean room and BSL applications. The enclosed and gasketed housing and one-piece door protect against infiltration of airborne bacteria. Die-formed edges on the door frame and the hole-free housing prevent air exchange between the fixture and plenum, allowing re-lamping without contaminating the area. One-piece gaskets are included on the lens and on door edge for easy replacement. It is UL/cUL listed for wet locations and IP65 rated and manufactured in accordance with ISO 14644, NSF and Federal Standard 209E in a certified ISO 9001:2000 facility.