- Recessed flange for hard-lid ceilings requiring a robust fixture
- Die-formed 16-gauge continuous welded one-piece housing (14-gauge option); 12- to 18-gauge overlapping door
- Clear or prismatic acrylic, and polycarbonate or clear tempered glass lens
- Optional installation swing-out brackets or yoke mounting frames
- 3500K, 4000K and 5000K CCT; 80 CRI minimum
- Stainless-steel brushed or painted finish optional
- Wet location optional
Fail-Safe
FMR Correctional, Recessed Hard Ceiling
Overview
The Fail-Safe FMR combines maximum security construction features with LED technology. This recessed luminaire utilizes a one-piece overlapping door frame, security lensing and tamper resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. It is UL/CUL listed for wet locations. The FMR is ideal for confinement/security applications and suitable for use in inmate cells, psychiatric wards, secure corridors and general population areas.