Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with FCC Correctional, Corner

Fail-Safe

FMC Full Door Corner Confinement

  • 8 " x 8" fixture for applications requiring a corner mount fixture
  • Full door standard, available in 12-gauge to 18-gauge
  • Irretrievable blade trap prevents contraband concealment
  • Continuous, concealed piano hinge
  • Acrylic, polycarbonate, and tempered glass shielding
  • Up to three T5 or T8 cross-section
  • Stainless-steel brushed or painted finish optional
  • Speaker housing compartment optional
  • Security push button switch optional
FMC Full Door Corner Confinement

FMC Full Door Corner Confinement

Overview

The Fail-Safe FMC combines maximum security construction features with energy saving technology. This corner-mounted luminaire utilizes a one-piece housing, security lensing and tamper-resistant fasteners to maximize impact-resistance and prevent unauthorized fixture penetration. UL/cUL listed.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?