Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FMB Correctional, Wall

  • Dedicated up/down illumination chambers
  • Vary up/down illumination levels to meet illumination requirements
  • Back plate forms an irretrievable blade trap
  • 0-10V dimming standard
  • LED night light, in up or down orientation
  • Up to 12 gauge steel or stainless steel
  • 3000K, 3500K, 4000K, 5000K color temperature choices
FMB Correctional, Wall

FMB Correctional, Wall

Overview

FMB Wall LED combines maximum security construction features with energy saving LED technology. One piece clamshell housing, security lensing and tamper-resistant hardware to maximize impact resistance and prevent contraband concealment and unauthorized entry. ETL listed for damp locations.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?