Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FCC Correctional, Corner

  • 2' or 4' length
  • Corner-mount; Steel or stainless steel construction
  • Die-formed 12- to 18-gauge continuous welded one-piece doorless housing
  • Backplate forms an irretrievable blade trap preventing contraband concealment
  • Clear or prismatic acrylic, and polycarbonate or clear tempered glass lenses
  • 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
FCC Correctional, Corner

FCC Correctional, Corner

Overview

FCC LED combines security construction features with energy savings technology. This corner mount fixture uses a one-piece clamshell housing, security lensing, and tamper-resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. Energy efficient LEDs and standard 0-10V dimming driver make this corner correctional fixture the ideal choice for your next project.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?