- For correctional facilities, detention centers and psychiatric wards
- Die-formed, 14-gauge steel housing and frame with welded construction
- Black polyester powder coat finish standard. Custom colors available
- Impact-resistant 1/8" thick polycarbonate lens
- Optional solid-state, sealed-nickel cadmium emergency lighting system
- Stainless-steel tamper resistant screws standard
- Chicago code compliant faces available
- Lens kits include "Dark Room In Use", "X-Ray in Use" and others
- Single face or double face
Fail-Safe
EXL Correctional Exit
Overview
The Fail-Safe EXL offers buyers one of the best high-abuse, specification-grade exit signs on the market. Its architectural low profile combines 14-gauge steel and a 1/8-inch polycarbonate lens to withstand the toughest environments. The door attaches to the housing with four tamperproof fasteners. LEDs power the unit for energy-efficient, even illumination. These fixtures are UL/cUL listed for damp locations. The EXL is specifically designed for use in public access areas where safety and security are critical; it is ideal for use in maximum security correctional facilities, public housing, schools, psychiatric wards, detention centers, military barracks, parks, and hospitals.