- Recessed extruded aluminum LED light box for standard grid ceilings
- Choice of several images available on the website
- Squares or rectangle configurations standard on specification sheet
- Choose Individual images, create single image using multiple fixtures
- Non-dimmable or dimming transformers available
- MRI option available
- 2' x 2' and 2' x 4' sizes
Fail-Safe
CV-LEL Visual Therapy, Recessed
Overview
The Fail-Safe Changing Views Series is a new series of visual therapy luminaires by Cooper Lighting Solutions. Designed to bring warmth, ambience and positive energy into a variety of environments, these luminaires help create a calming influence throughout any facility. The CV Series is designed with an extremely thin profile, less than 1" deep. Choose from a variety of images in the standard picture gallery to create single or multiple murals.