Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with CLM Cleanroom, Recessed & Surface

Fail-Safe

CFSLP Surface Low Profile Cleanroom

  • Applications include labs, cleanrooms and pharmaceutical
  • Low profile surface mount for lower mounting heights
  • Two stainless-steel cables provide door hinging
  • Variety of lens choices, smooth-side down standard
  • Gasketed access plate for connection of liquid-tight conduit fitting
  • F209E Class 100–100,000 and ISO Class 5-8
  • Closed-cell gasketing surrounds perimeter of lens
CFSLP Surface Low Profile Cleanroom

CFSLP Surface Low Profile Cleanroom

Overview

The CFSLP Series is designed for use in non-laminar air flow clean rooms. This surface mounted clean room luminaire has a hole-free design and is enclosed and gasketed to protect against infiltration of particles and airborne bacteria. The sealed housing and door frame allow relamping without contamination of the clean areas. These luminaires are U.L. listed and C.S.A. certified for wet locations and are manufactured in accordance with U.S.D.A. and F.D.A. All fixtures have been tested and reported in compliance with Federal Standard 209E, Class 100 (M3.5) and above.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?