Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with CLM Cleanroom, Recessed & Surface

Fail-Safe

CFL Recessed Grid Cleanroom, Inset Door

  • Applications include grid ceilings in labs, cleanrooms, pharmaceutical
  • Inset door standard. Compatible with 1" and 1-1/2" T-grid
  • Door frame choices include steel, stainless-steel, extruded aluminum
  • One-piece, seam-welded housing, powder coat painted white
  • Two stainless-steel cables provide door hinging
  • 1' x 2', 1' x 4', 2' x 2', 2' x 4'
  • Closed-cell gasketing surrounds perimeter of lens
  • F209E Class 100–100,000, ISO Class 5-8
CFL Recessed Grid Cleanroom, Inset Door

CFL Recessed Grid Cleanroom, Inset Door

Overview

The Fail-Safe CFL is designed for use in non-laminar air flow clean rooms. The CFL is enclosed and gasketed to maintain ceiling integrity and to protect against infiltration of practices and airborne bacteria. The housing and door are designed to work with standard 1" and 1-1/2" and most 2" T-grid ceilings. The sealed, hole-free housing and inset door frame allow relamping without contamination of the clean areas. It is UL/cUL listed for wet locations.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?