- Applications include grid ceilings in labs, cleanrooms, pharmaceutical
- Overlapping door frame standard. Compatible with 1" and 1-1/2" T-grid
- Door frame choices include steel, stainless-steel, extruded aluminum
- One-piece, seam-welded housing, powder coat painted white
- Two stainless-steel cables provide door hinging
- 1' x 2', 1' x 4', 2' x 2', 2' x 4'
- Closed-cell gasketing surrounds perimeter of lens
- F209E Class 100–100,000, ISO Class 5-8
Fail-Safe
CFG Recessed Grid Cleanroom, Overlapping Door
Overview
The Fail-Safe CFG Series is designed for use in horizontal or non-laminar air flow clean rooms. The enclosed and gasketed housing and one-piece, outside door frame protect against infiltration of particles and airborne bacteria. The housing and door are designed to work with standard 1" and 1-1/2" T-grid ceilings and most 2" T-grid ceilings. Door frames feature a gasket design which eliminates ledge or crevice exposure preventing the harboring of contaminants. The CFG Series' sealed, hole-free housing prevents air exchange between the fixture and plenum and allows relamping without contamination of clean areas. These luminaires are U.L. listed and C.S.A. certified for wet locations.