- Applications include wet-locations areas, cleanrooms, kitchens
- One-piece housing, powder coat painted white
- Fully gasketed, extruded aluminum door frame, painted white
- Two slide-latches with safety screws secure lens frame
- Two, three, four or six lamp cross-section (2x4)
- 2x4 for use for use with standard 1" T-grid
- Specify the 15T option for use with 1-1/2" T-grid
- 2x2, 1x4 standard with 1" and 1 1/2" T-grid
- F209E Class 1000-100,000 and ISO Class 6-7
Fail-Safe
CFDFA Recessed Cleanroom
Overview
The Fail-Safe CFD Cleanroom Troffer is enclosed and gasketed to maintain ceiling integrity and protect against infiltration of particles and airborne bacteria. The 2x4 housing and door is suitable with 1" inverted T-Grid ceilings. Specify the 15T option for 1 ½” T-grids. 2x2 and 1x4 are standard with 1” and 1 ½” T-grids. The sealed, hole-free housing prevents air exchange between the fixture and plenum and allows re-lamping without contamination of clean areas. UL/cUL listed for wet locations for covered ceiling applications.